Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
HellermannTyton
Cable ties and fixings
Bundling Clips
with weld stud mount
With lateral adjustment, flat design
HellermannTyton
Cable ties and fixings
Bundling Clips
with weld stud mount
With lateral adjustment, flat design
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HellermannTyton 151-00016
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
IDNR
Manufacturer Type Description
MANUFACTURE19
Short Description
DESCRIPTION14
Material
MATERIAL
Colour
FARBE
Length L
LAENGEL [mm]
Number of content units per order unit
NO_CU_PER_OU
Minimum order quantity
QUANTITY_MIN
Height H
HOEHEH [mm]
Width (W)
BREITEW [mm]
Operating Temperature
BETRIEBSTEM46
Diameter D
DURCHMESSERD [mm]
Stud Ø
SCHWEISSBOL66 [mm]
Deeplink
URL1
1
2
151-00016
BC30
Bundling clips
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Black (BK)
55.0
1
1000
1.2
30.0
-40 °C to +105 °C
5
5.0
Deeplink
151-00017
BC2212
Fixing element black
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Black (BK)
55
1
1000
0
22.8
-40 °C to +105 °C
5
5
Deeplink
Show compressed display (2 products)
Part information
Similar parts
Request for quote (RFQ)
HellermannTyton
- With lateral adjustment, flat design
Order number
151-00016
Latest change
17.06.2024 07:51:35
Unit
Keywords
Cable ties
Clips
adjustment
bundling
design
fixings
flat
lateral
mount
weld stud
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties